General information
Number of fans | 2 |
Speed |
Fan 1: Max. 4300 rpm ±12.5% Fan 2: Max. 3200 rpm ±10% |
Noise level |
Fan 1: 32 dB Fan 2: 33 dB |
Service life |
Fan 1: 60000 hours at 40°C Fan 2: 75000 hours at 40°C |
Type | Double ball bearing |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Dimensions | |
Fans | |
Width |
Fan 1: 70 mm Fan 2: 80 mm |
Height |
Fan 1: 70 mm Fan 2: 80 mm |
Depth |
Fan 1: 15 mm Fan 2: 15 mm |
Material number:
5PC810.FA03-00Description:
This fan kit is an optional addition for 3-slot system units.
Optional Accessories
Accessories
5AC801.FA03-00 | APC810 replacement fan filter for 5PC810.SX03-00, 5 pcs. |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 810 User's Manual | PDF / 27 MB |