General information
Controller
Display
Supported Automation Panel 900 variants |
10.4" VGA TFT color 12.1" SVGA TFT color 15" XGA TFT color 17" SXGA TFT color 19" SXGA TFT color |
Interfaces
COM1 | |
Type | RS232, modem supported, not galvanically isolated |
Variant | 9-pin male DSUB connector |
UART | 16C550-compatible, 16-byte FIFO buffer |
Max. baud rate | 115 kbit/s |
CompactFlash slot 1 | |
Type | Type I |
USB | |
Quantity | Up to 3 (Automation Panel onboard interfaces) |
Type | USB 2.0 |
Variant | Type A |
Current-carrying capacity | Max. 500 mA per connection |
Ethernet | |
Quantity | 2 |
Transfer rate | 10/100 Mbit/s |
Max. baud rate | 100 Mbit/s |
Electrical properties
Mechanical properties
Weight | Approx. 233 g |
Locating screws | |
Quantity | 2 |
Max. tightening torque | 0.5 Nm |
Material number:
5PC310.L800-00Description:
- Can be installed in Automation Panel 900 devices
- 500 MHz Processor
- 2x Ethernet 10/100 Mbit interfaces
- 256 MB SRAM onboard
- Fan-free operation
Mandatory Accessories
BIOS | Version (Date) | Download |
---|---|---|
BIOS Upgrade | ZIP / 250 KB |
Documentation | Version (Date) | Download |
---|---|---|
Panel PC 300 User's manual | PDF / 14 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Firmware Upgrade (MTCX) | ZIP / 124 KB |