Interfaces
USB | |
Type | USB 1.1 |
Variant | Type A |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) |
RFID read/write transponder unit | |
Type | For I-Code SLI transponder with amplitude modulation and MIFARE Classic, carrier frequency 13.56 MHz |
Read/Write range in air | Approx. 1 to 3 cm |
Electrical properties
Power consumption |
Max. 0.5 W |
Supply voltage | 5 VDC ±20% (via USB) |
Operating conditions
Degree of protection per EN 60529 | IP65 |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation | 5 to 90%, non-condensing |
Storage | 5 to 90%, non-condensing |
Transport | 5 to 90%, non-condensing |
Mechanical properties
Dimensions | |
Width | 34 mm |
Height | 34 mm |
Depth | 60 mm |
Weight | 59 g |
Material number:
5E9020.29Description:
Transponder 13.56 MHz, ISO 15693 and MIFARE Classic, read/write unit, mounting diameter 22.5 mm, USB cable length 1200 mm, IP65 protection
Optional Accessories
Other
5A9010.43 | Transponder tag, black housing, read/write, SLI, 1 kbit, 13.56 MHz |
5A9010.44 | Transponder tag, white housing, read/write, SLI, 1 kbit, 13.56 MHz |
5A9010.45 | Transponder tag, yellow housing, read/write, SLI, 1 kbit, 13.56 MHz |
5A9010.46 | Transponder tag, red housing, read/write, SLI, 1 kbit, 13.56 MHz |
5A9010.47 | Transponder tag, green housing, read/write, SLI, 1 kbit, 13.56 MHz |
5A9010.48 | Transponder tag, blue housing, read/write, SLI, 1 kbit, 13.56 MHz |
5A9010.50 | Transponder card color white, read / write, SLI, 1kBit, 13,56 MHz |
5A9020.43 | Transponder tag, black housing, MIFARE Classic, 1kB, 13.56 MHz read/write |
5A9020.44 | Transponder tag, white housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
5A9020.45 | Transponder tag, yellow housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
5A9020.46 | Transponder tag, red housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
5A9020.47 | Transponder tag, green housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
5A9020.48 | Transponder tag, blue housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
5A9020.50 | Transponder card, white MIFARE Classic, 1 kB, 13.56 MHz read/write |
Driver | Version (Date) | Download |
---|---|---|
USB driver 5E90x0.29 | ZIP / 33 KB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Firmware_0.88 for 5E9020.29 | ZIP / 35 KB | |
Firmware_4.88 for 5E9030.29 and 5E9020.29 | ZIP / 37 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
CAD 3D 5E9010.29 / 5E9020.29 / 5E9030.29 | ZIP / 717 KB |