General information
Interfaces
Panel/Monitor interface | |
Panel IN | SDL |
Panel OUT | - |
Electrical properties
Mechanical properties
Locating screws | |
Quantity | 2 |
Max. tightening torque | 0.5 Nm |
Material number:
5DLSDL.1000-00Description:
- Can be used in all Automation Panel 900 devices
- SDL IN connections
SDL stands for "Smart Display Link". SDL allows all communication between the Automation Panel and a B&R Industrial PC to be handled using a single cable. In addition to display data, it also transmits touch screen, matrix key, LED and service data. The Automation Panel can be installed up to 40 m from the B&R Industrial PC. USB 1.1 is fully integrated in SDL and transferred over this distance as well without the need for external modules. A panel can be operated on a line using an SDL receiver.
Mandatory Accessories
Accessories
SDL cables with 45° connector
5CASDL.0018-01 | SDL cable - 45-degree connector - 1.8 m |
5CASDL.0050-01 | SDL cable - 45-degree connector - 5 m |
5CASDL.0100-01 | SDL cable - 45-degree connector - 10 m |
SDL flex cables
5CASDL.0018-03 | SDL flex cable - 1.8 m |
5CASDL.0050-03 | SDL flex cable - 5 m |
5CASDL.0100-03 | SDL flex cable - 10 m |
5CASDL.0150-03 | SDL flex cable - 15 m |
5CASDL.0200-03 | SDL flex cable - 20 m |
5CASDL.0250-03 | SDL flex cable - 25 m |
5CASDL.0300-03 | SDL flex cable - 30 m |
5CASDL.0300-13 | SDL flex cable with extender - 30 m |
5CASDL.0400-13 | SDL flex cable with extender - 40 m |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (5DLSDL.1000-00) | EXE / 287 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel 900 User's Manual | PDF / 30 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |