General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Cable construction
Wire cross section | 17 AWG |
Outer jacket | |
Color | Gray |
Connector
Type | ODU 3-pin Minisnap |
Mating cycles | 2000 |
Contacts | Gold-plated |
Electrical properties
Operating voltage | Max. 500 V |
Current-carrying capacity | 16 A at 25°C |
Conductor resistance | |
17 AWG | ≤19.5 Ω/km |
Insulation resistance | Min. 200 MΩ/km at 20°C |
Mechanical properties
Dimensions | |
Length | 10 m ±90 mm |
Diameter | Max. 6.6 mm |
Bend radius | |
Fixed installation | ≥10x cable diameter (from circular connector - cable) |
Flexible installation | ≥15x cable diameter (from circular connector - cable) |
Flexibility | Flexible |
Weight | Approx. 820 g |
Material number:
5CAPWR.0100-20Description:
The 5CAPWR.0xxx-20 supply voltage cables are designed for use in both fixed and flexible installations (e.g. in support arm systems).
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel 800 User's Manual | PDF / 10 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |