5AC803.BX02-00

General information
Certifications
CE Yes
UKCA Yes
Slots
PCI slots
Quantity 2
Type 32-bit
Variant PCI half-size
Standard 2.2
Bus speed 33 MHz
PCIe slots
Quantity -
Variant -
Standard -
Bus speed -
Material number:
5AC803.BX02-00
Description:
  • 2 PCI bus
  • Compatible with the PPC800 expansion

This bus unit has two PCI slots and can be inserted in the PPC800 2-slot expansion.

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AC803.BX02-00) EXE / 501 KB
Documentation Version (Date) Download
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo