5AC801.DVRS-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
CD/DVD drive
Data buffer capacity 2 MB
Data transfer rate Max. 33.3 MB/s
Speed Max. 5160 rpm ±1%
Noise level Approx. 45 dBA at a distance of 50 cm (full read access)
Compatible formats CD-DA, CD-ROM mode 1 / mode 2
CD-ROM XA mode 2 (form 1, form 2)
Photo CD (single-/multi-session), enhanced CD, CD text
DVD-ROM, DVD-R, DVD-R (dual layer), DVD-RW, DVD video
DVD-RAM (4.7 GB, 2.6 GB)
DVD+R, DVD+R (dual layer), DVD+RW
Laser class Class 1 laser
Service life 60,000 POH (power-on hours)
Interface SATA
Startup time
CD Max. 14 seconds (from 0 rpm to read operation)
DVD Max. 15 seconds (from 0 rpm to read operation)
Access time
CD On average 140 ms (24x)
DVD On average 150 ms (8x)
Readable media
CD CD/CD-ROM (12 cm, 8 cm), CD-R, CD-RW
DVD DVD-ROM, DVD-R, DVD-R (dual layer), DVD-RW. DVD-RAM, DVD+R, DVD+R (dual layer), DVD+RW, DVD-RAM
Writable media
CD CD-R, CD-RW
DVD DVD-R/RW, DVD-R (dual layer), DVD-RAM (4.7 GB), DVD+R/RW, DVD+R (dual layer)
Read speed
CD 24x
DVD 8x
Write speed
CD-R 24x, 16x, 10x and 4x
CD-RW 24x, 16x, 10x and 4x
DVD+R 8x, 4x and 2.4x
DVD+R (dual layer) 6x, 4x and 2.4x
DVD+RW 4x and 2x
DVD-R 8x, 4x and 2x
DVD-R (dual layer) 6x, 4x and 2x
DVD-RAM 5x, 3x and 2x
DVD-RW 6x, 4x and 2x
Write methods
CD Disk at once, session at once, packet write, track at once
DVD Disk at once, incremental, overwrite, sequential, multi-session
Ambient conditions
Temperature
Operation 5 to 55°C
Storage -20 to 60°C
Transport -40 to 65°C
Relative humidity
Operation 8 to 80%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 500 Hz: 0.2 g
Storage 5 to 500 Hz: 2 g
Transport 5 to 500 Hz: 2 g
Shock
Operation At max. 5 g and 11 ms duration
Storage At max. 60 g and 11 ms duration
At max. 200 g and 2 ms duration
Transport At max. 60 g and 11 ms duration
At max. 200 g and 2 ms duration
Mechanical properties
Dimensions
Width 22 mm
Height 172.5 mm
Depth 150 mm
Weight 400 g
Material number:
5AC801.DVRS-00
Description:
  • DVD-R/RW, DVD+R/RW drive
  • Slide-in

The DVD-R/RW slide-in drive can be used in APC810 and PPC800 system units with a slide-in drive slot.

Optional Accessories
Other
5SWUTI.0000-00 OEM Nero CD-RW Software, only available with a CD writer.
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo