General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5A5000.01Description:
ISA 16-bit interface card with 2 serial interfaces, Dallas Hardware Security key, CAN bus interface, 256 kB SRAM (battery-backed), 1 PC card slot (types I, II and III). For operation of an ATA card (PC card or CompactFlash in Windows NT, additional software (e.g. cardware) is required.
Documentation | Version (Date) | Download |
---|---|---|
Provit 5000 User's Manual | PDF / 34 MB |