General information
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Material | St37, powder-coated RAL 7016 |
Dimensions | |
Width | 140 mm |
Height | 305 mm |
Depth | 109 mm |
Weight | 680 g |
Material number:
4MPBRA.0000-00Description:
MP100/200 wall mount.
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 100/200 User's Manual | PDF / 14 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |