General information
Certifications | |
CE | |
UL |
Keys
Other keys | 2 buttons (labeled with START and STOP) |
Label | Can be labeled by the user |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Relative humidity | |
Operation | 5 to 95% |
Storage | 5 to 95% |
Vibration | |
Operation |
1 g equivalent, 10 to 58 Hz; 0.075 mm 58 to 150 Hz; 9.8 m/s² 20 cycles per axis |
Shock | |
Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Storage | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
Dimensions | |
Width | 96 mm |
Height | 96 mm |
Depth | 60 mm |
Material number:
4E0080.01-090Description:
PANELWARE special keypad module, blue 2 buttons, labeled START and STOP 1 field for company logo
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4E0080.01-090 | PDF / 42 KB | |
Provit 5000 User's Manual | PDF / 34 MB |