Short description
Communication module | 1x X2X Link master, 1x Ethernet POWERLINK managing or controlled node |
General information
LEDs | X2X Link Rx/Tx, POWERLINK |
B&R ID code | 0x13E2 |
LEDs | |
Quantity | 6 |
Status indicators |
Transmitting/Receiving data for IF1 Status of POWERLINK station, network activity, link/collision for IF2 |
Diagnostics | |
Bus function (IF2) | Yes, using LED status indicator and software |
Data transfer (IF1) | Yes, using LED status indicator and software |
Station status (IF2) | Yes, using LED status indicator and software |
Power consumption | |
3.3 VDC | 2.3 W |
5 VDC | 0.5 W |
Total | 2.8 W |
Electrical isolation | |
IF1 - IF2 | Yes |
PLC - IFx | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
KC | Yes |
Interfaces
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | 0 to 60°C |
Vertical mounting orientation | 0 to 60°C |
Storage | -25 to 70°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note | Order 1x terminal block TB704 separately. |
Slot | Slot, e.g. in the CP360 |
Material number:
3IF789.9Description:
aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately!
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (3IF789.9) | EXE / 508 KB | |
V3.0 HW Upgrade (3IF789.9) | EXE / 508 KB | |
V4.0 HW Upgrade (3IF789.9) | EXE / 423 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3IF789.9 | PDF / 671 KB |