Short description
Accessories | Dummy module |
General information
Certifications | |
CE | Yes |
UKCA | Yes |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Dimensions | |
Width | System 2005 single-width |
Can be installed on | |
Base unit | Yes |
Expansion unit | Yes |
Material number:
3BM150.9Description:
2005 dummy module
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3BM150.9 | PDF / 134 KB |