Short description
I/O module | 8 analog outputs ±10 V |
General information
Status indicators | Converter function |
Diagnostics | |
Converter | Yes, using LED status indicator |
Power consumption | |
24 VDC | 4.0 W |
5 VDC | 1.1 W |
Total | 5.1 W |
Electrical isolation | |
Channel - Channel | No |
Channel - PLC | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Analog outputs
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Order 1x terminal block TB718 separately. |
Dimensions | |
Width | System 2005 single-width |
Can be installed on | |
Base unit | Yes |
Expansion unit | Yes |
Material number:
3AO360.60-1Description:
2005 analog output module, 8 outputs, ±10 V, 16-bit, order terminal block TB718 separately!
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3AO360.60-1 | PDF / 315 KB |