Short description
I/O module | 8 analog inputs 0 to 20 mA |
General information
Status indicators | Converter function, start pulse for software timing |
Diagnostics | |
Module status | Yes, using software |
Converter | Yes, using LED status indicator |
Power consumption | |
24 VDC | 3.5 W |
5 VDC | 1.0 W |
Total | 4.5 W |
Electrical isolation | |
Channel - Channel | No |
Channel - PLC | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Analog inputs
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Order 1x terminal block TB170 separately. |
Dimensions | |
Width | System 2005 single-width |
Can be installed on | |
Base unit | Yes |
Expansion unit | Yes |
Material number:
3AI775.6Description:
2005 analog input module, 8 inputs, 0 to 20 mA, 12-bit, order 1x terminal block TB170 separately!
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (3AI775.6) | EXE / 403 KB | |
V3.0 HW Upgrade (3AI775.6) | EXE / 403 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3AI775.6 | PDF / 378 KB |