Short description
I/O module | 2 digital SSR outputs 100 to 240 VAC for 3-wire connections |
General information
Digital outputs
Variant | SSR |
Circuit | L-switching |
Nominal voltage | 100 to 240 VAC |
Max. voltage | 264 VAC |
Rated frequency | 47 to 63 Hz |
Nominal output current | 1 A |
Total nominal current | 1 A |
Surge current | 40 A (20 ms), 10 A (1 s) |
Connection type | 3-wire connections |
Zero-crossing switches | Yes |
Leakage current | Max. 10 mA at 240 V |
Residual voltage (on-state voltage) | 1.5 V |
Switching delay | |
At 50 Hz | |
0 → 1 | ≤11 ms |
1 → 0 | ≤11 ms |
At 60 Hz | |
0 → 1 | ≤9.3 ms |
1 → 0 | ≤9.3 ms |
Insulation voltage between channel and bus | Tested at 2500 VAC |
Voltage monitoring L - N | No |
Overvoltage protection between L and N | Yes |
Output voltage | |
Minimum | 80 VAC |
Protective circuit | |
External | Generally varistor or fuse |
Internal | Snubber circuit (RC element) |
Electrical properties
Electrical isolation |
Channel isolated from bus and I/O power supply
|
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Not permitted |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | See section "Derating". |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB32 separately. Order 1x bus module X20BM12 separately. |
Pitch | 12.5+0.2 mm |
Material number:
X20DO2623Description:
- 2 digital outputs
- Outputs with integrated snubber circuit
- Outputs with 100 to 240 VAC
- L switching
- 50 Hz or 60 Hz
- 3-wire connections
- Integrated full-wave control
- 240 V coding
The module is a digital output module that is equipped with 2 SSR outputs with zero cross-over switches and uses 3-line connections. The module is also equipped with integrated full-wave control. The supply (L and N) is fed directly to the module.
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (X20DO2623) | EXE / 901 KB | |
V3.0 HW Upgrade (X20DO2623) | EXE / 1 MB | |
V4.0 HW Upgrade (X20DO2623) | EXE / 1 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20DO2623 | PDF / 2 MB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
Dimensions PDF X20 Electronic module | PDF / 3 KB |