General information
Certifications | |
CE | Yes |
Material number:
VSLL11F20.67AP-000Description:
- Smart Light, light bar - 2x POWERLINK - IP65 protection - LED white - Standard LED optics (beam angle: 37°) - Transparent
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (VSLL11F20.67AP-000) | EXE / 5 MB | |
V6.0 HW Upgrade (VSLL11F20.67AP-000) | EXE / 5 MB |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Machine Vision System | PDF / 190 KB |
Documentation | Version (Date) | Download |
---|---|---|
Smart Light User's Manual | PDF / 4 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D STEP file Lightbar_Single_VSLL11 | STP / 11 MB |