General information
Certifications | |
CE | Yes |
Material number:
VSS112001.02BP-000Description:
- Machine vision Smart Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 4.6 mm, F3.5 with adjustable focus - Base plate without LED - No LED optics Plastic high AR coating
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (VSS112001.02BP-000) | EXE / 14 MB |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Machine Vision System | PDF / 190 KB |
Documentation | Version (Date) | Download |
---|---|---|
Smart Camera User's Manual | PDF / 7 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP Camera S-Mount | STP / 27 MB |