Short description
Interfaces POWERLINK
System module CPU
General information
B&R ID code 0xE64A
System requirements
Automation Studio V4.2.5 or later
Automation Runtime B4.25 or later
SafeDESIGNER V4.2 or later
Safety Release 1.10 or later
mapp Technology Package mapp Safety 5.7.0 or later
Cooling Fanless
Status indicators CPU function, POWERLINK, SafeKEY
Diagnostics
CPU function Yes, using LED status indicator
POWERLINK Yes, using LED status indicator
SafeKEY Yes, using LED status indicator
Support
Dynamic node allocation (DNA) Yes
Power consumption 3.9 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
Functional safety cULus FSPC E361559
Energy and industrial systems
Certified for functional safety
ANSI UL 1998:2013
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
Functional safety EN 50156-1:2004
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
Safety characteristics
EN ISO 13849-1:2015
Category Cat. 4
PL PL e
DC >94%
MTTFD per channel 2500 years
Mission time Max. 20 years
IEC 61508:2010,
IEC 61511:2004,
EN 62061:2013
SIL CL SIL 3
SFF >90%
PFH / PFHd per channel <1*10-10
PFH / PFHd
openSAFETY wired Negligible
openSAFETY wireless <1*10-14 * Number of openSAFETY packets per hour
PFD per channel <2*10-5
Proof test interval (PT) 20 years
Functionality
Communication with each other Yes
Support for Safe Commissioning Options
BOOL 512
INT 64
UINT 64
DINT 64
UDINT 64
SafeMOTION support Yes, depends on the number of available operating licenses on the SafeKEY
Max. number of SafeMOTION axes 70, depends on the data width of the modules used
Timing precision Time * 0.05 + Cycle time of the safety application
Shortest task class cycle time 1 ms
Max. number of SafeNODEs 280, depends on the number of available operating licenses on the SafeKEY and available resources
Max. number of POWERLINK controlled nodes 100
Data exchange between CPU and SafeLOGIC controller
Max. total data width for each direction 512 bytes
Max. number of data points for each direction
BOOL 1024
INT 128
UINT 128
DINT 64
UDINT 64
Data exchange between SafeDOMAIN and SafeDOMAIN
Use as Managing SafeDOMAIN Yes, starting with mapp Safety 5.10.0 and hardware upgrade 2.2.1.0
Use as Connected SafeDOMAIN Yes, starting with mapp Safety 5.10.0 and hardware upgrade 2.2.1.0
Max. total data width for each direction 64 bytes
Max. total number of data points for each direction 16
Max. number of data points for each direction
BOOL 128
INT 16
UINT 16
DINT 16
UDINT 16
Max. number of linked Managing SafeDOMAINs Starting with mapp Safety 5.10.0 and hardware upgrade 2.2.1.0: 20
Limit values for SafeDESIGNER application
Max. resources available for SafeDESIGNER info window entries
FB instances 4096
Marker memory 262,144 bytes
Stack memory 32,768 bytes
Memory for safe input data 6144 bytes
Memory for safe output data 2048 bytes
Memory for standard input data 1024 bytes
Memory for standard output data 1024 bytes
Marker count 16,382
Additional SafeDESIGNER limit values
Max. number of function block types 512
Max. number of force variables 64
Max. number of variable with variable status 1023
Input SL / BC / X2X Link power supply
Input voltage 24 VDC -15% / +20%
Input current Max. 0.25 A
Fuse -
Reverse polarity protection Yes
Interfaces
Fieldbus POWERLINK controlled node
Variant 2x shielded RJ45 port (hub)
Line length Max. 100 m between 2 nodes (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Min. cycle time
Fieldbus 200 µs
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 45°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order SafeKEY and SafeLOGIC range of functions using the X20MK configurator.
X20 end cover plate (right) included in delivery
12-pin X20 terminal block, safety-keyed, included in delivery
SafeKEY cover included in delivery
Dimensions
Width 87.5+0.2 mm
Height 99 mm
Depth 75 mm
Weight 190 g
Material number:
X20SL8110
Description:
  • openSAFETY manager for up to 280 SafeNODEs
  • Flexibly programmable using Automation Studio / SafeDESIGNER
  • Innovative management of safe machine options (SafeOPTION)
  • Parameter and configuration management

The module is equipped with SafeLOGIC functionality that allows it to safely execute applications designed in SafeDESIGNER. The module can be used in safety-related applications up to PL e or SIL 3.

In addition, the module coordinates the safety-related communication of all modules involved in the application. In this context, the module also monitors the configuration of these modules and carries out autonomous parameter downloads to the modules whenever necessary. This guarantees a consistent and correct module configuration in the network from a safety standpoint in all scenarios involving module replacement and service. These services are performed by the SafeLOGIC controller.

Mandatory Accessories
Accessories
X20MK0223 X20 SafeKEY, 8 MB, for the X20SL81xx series, exclusively for mapp Safety, range of license functions determined via a package-based licensing model or via Technology Guarding in Automation Runtime
Automation Studio HW Upgrades Version (Date) Download
V4.2 HW Upgrade (X20SL8110) EXE / 5 MB
V4.2 HW Upgrade (X20SL8110) EXE / 5 MB
V4.6 HW Upgrade (X20SL8110) EXE / 3 MB
Certificates Version (Date) Download
DNV Type Approval Certificate - X20 PDF / 194 KB
E115267 UL CoC X20 PDF / 1 MB
EU Declaration FS PLC X20 PDF / 210 KB
FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 1 MB
FS Certificate mapp Safety PDF / 1 MB
UK Declaration FS PLC X20 PDF / 112 KB
Documentation Version (Date) Download
Data sheet X20(c)SL81xx - Legacy PDF / 8 MB
Data sheet X20(c)SL81xx - mapp Safety PDF / 4 MB
Installation- / EMC-Guide PDF / 20 MB
X20 System User´s Manual PDF / 7 MB
information sheet SafeLOGIC PDF / 553 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 3.11 (X20SL8110) EXE / 605 KB
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D STEP file X20SL8110 STP / 7 MB
Tools / Utilities / Examples Version (Date) Download
Sistema library ZIP / 336 KB

Please choose country and language

B&R Logo