Safety shutdowns do not always have to involve a full machine stop. Smart, safe reactions to various situations provide safety without having to stop the production process. Intelligent, decentralized and integrated safety technology from B&R with extremely short response times opens up an entirely new range of safety concepts for machines and systems. The full selection of machine options, the philosophy of programming instead of hardwiring, safe service and diagnostics and system-wide safe communication all come together to optimize both the flexibility and availability of machines and systems.

Learn more about Safety+

Inside the control cabinet

The very compact X20 system offers a wide range of different modules and is especially efficient to wire and maintain thanks to its 3-part modularity.

Outside the control cabinet

The X67 system is compatible with the X20 system, allowing the modules to be combined as needed. In addition, IP67 protection makes the modules especially well-suited for harsh environmental conditions.

Driven by safety

Safety functions are an integral feature of our drive systems. The range of functions includes inverters, single-axis systems, multi-axis systems and drive components with IP65 protection and motor-drive combinations for especially harsh environmental conditions.

X90 mobile control system

A variant of the X90 controller is available with an integrated B&R SafeLOGIC safety controller.

Please choose country and language

B&R Logo