Short description
Interfaces | 1x RS232, 1x Ethernet, 1x POWERLINK (V1/V2), 2x USB, 1x X2X Link |
System module | Controller |
General information
CPU and X2X Link power supply
Input voltage | 24 VDC -15% / +20% |
Input current | Max. 1.5 A |
Fuse | Integrated, cannot be replaced |
Reverse polarity protection | Yes |
X2X Link power supply output
Input I/O power supply
Input voltage | 24 VDC -15% / +20% |
Fuse | Required line fuse: Max. 10 A, slow-blow |
Output I/O power supply
Nominal output voltage | 24 VDC |
Permissible contact load | 10 A |
Power supply - General information
Status indicators | Overload, operating status, module status, RS232 data transfer |
Diagnostics | |
RS232 data transfer | Yes, using LED status indicator |
Module run/error | Yes, using LED status indicator and software |
Overload | Yes, using LED status indicator and software |
Electrical isolation | |
I/O supply - I/O power supply | No |
CPU/X2X Link supply - CPU/X2X Link power supply | Yes |
Controller
Interfaces
Electrical properties
Electrical isolation | Ethernet (IF2), POWERLINK (IF3) and X2X (IF6) isolated from each other, from other interfaces and from PLC |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | See section "Derating". |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order application memory (CompactFlash) separately Backup battery included in delivery X20 end cover plate (right) included in delivery 12-pin X20 terminal block included in delivery Interface module slot covers included in delivery |
Dimensions | |
Width | 150 mm |
Height | 99 mm |
Depth | 85 mm |
Weight | 400 g |
Material number:
X20CP1585Description:
- Intel Atom 1.0 GHz processor with an additional I/O processor
- Onboard Ethernet, POWERLINK with poll response chaining and USB
- 1 slot for modular interface expansion
- CompactFlash as removable application memory
- 256 MB DDR2-SDRAM
- Fanless
The X20CP1585 controller is based on an Atom processor clocked at 1 GHz and equipped with 256 MB DDR2 SDRAM.
USB, Ethernet, POWERLINK and removable CompactFlash are all included as standard features. A Gigabit Ethernet interface is a standard feature. For even more real-time network performance, the onboard POWERLINK interface supports poll response chaining mode (PRC).
The controller is equipped with one slot available for X20 communication modules. Various bus and network systems can easily be integrated into the X20 system through the use of communication modules.
Included in delivery
Batteries
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Locking plate
X20AC0SR1 | X20 end cover plate, right |
Terminal blocks
X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Mandatory Accessories
CompactFlash cards
0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (X20CP1585) | EXE / 2 MB | |
V4.0 HW Upgrade (X20CP1585) | EXE / 3 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20(c)CPx58x | PDF / 3 MB | |
Installation- / EMC-Guide | PDF / 20 MB | |
Redundancy for control systems | PDF / 9 MB | |
X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 CPU modules X20CP1x8x | ZIP / 7 MB | |
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
Dimensions PDF X20 Electronic module | PDF / 3 KB |