Short description
Bus module | X20 Compact-S PLC base - backplane for Compact-S PLC and Compact-S PLC power supply module and X20 interface module |
Interfaces | 1x RS485 connection |
General information
B&R ID code | 0x2A59 |
Power consumption | |
Bus | 0.94 W |
Internal I/O | - |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
I/O power supply
Nominal voltage | 24 VDC |
Permissible contact load | 10 A |
Electrical properties
Electrical isolation | Bus not isolated from RS485 |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note | Left and right X20 end cover plates included in delivery |
Pitch | 62.5+0.2 mm |
Material number:
X20BB63Description:
- Base for X20 Compact-S controllers
- 1 slot for X20 interface modules
- RS485 connection
- Integrated terminating resistor
The bus base is a base for all X20 Compact-S controllers with the designation X20CP048x. It is equipped with 1 slot for X20 interface modules.
The left and right end cover plates are included in delivery.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.11 HW Upgrade (X20BB63) | EXE / 961 KB |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ATEX X20 | PDF / 218 KB | |
EU Declaration of conformity PLC X20 | PDF / 169 KB | |
UK Declaration PLC X20 | PDF / 151 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20BB63 | PDF / 236 KB | |
Installation- / EMC-Guide | PDF / 20 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Makro-/Artikeldaten 4.0.3 (X20BB63) | EXE / 624 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20BB6x/81 | ZIP / 1 MB |