General information
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Dimensions | |
Width | 5.2 mm |
Height | 2.4 mm |
Material number:
X20AC0M03Description:
X20 tag labels, blank, blue, complete for 16 modules
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration of conformity PLC X20 | PDF / 169 KB |
Documentation | Version (Date) | Download |
---|---|---|
X20 System User´s Manual | PDF / 7 MB |