Short description
Accessories | POWERLINK/Ethernet connection cable RJ45 to RJ45, 0.35 m |
General information
Durability |
Flame-retardant per IEC 60332-3-24 ROHS 2011/65/EU |
Type | Connection cables |
Cable cross section | |
AWG | 4x 2x 26 AWG |
mm² | 4x 2x 0.14 mm² |
Cable construction
Inner jacket | Halogen-free, flame-retardant |
Outer jacket | |
Material | PVC |
Color | Black (RAL 9005) |
Wires | |
Wire insulation | Polyethylene (PE) |
Wire colors | Blue-white, blue, orange-white, orange, green-white, green, brown-white, brown |
Shield | Overlapping aluminum-clad foil, tinned copper braiding, 85% coverage |
Type | Tinned copper strand 26/7 AWG |
Stranding |
Pair stranding - 4 pairs Blue-white with blue, orange-white with orange, green-white with green, brown-white with brown |
Electrical properties
Operating voltage | Max. 125 V |
Test voltage | |
Wire - Wire | 1000 V |
Wire - Shield | 1000 V |
Conductor resistance | ≤145 Ω/km at 20°C |
Transfer properties | Category 5 per EN 50288-2-2 (2004) / IEC 61156-6 (2002) |
Transfer rate | 10/100/1000 Mbit/s |
Insulation resistance | ≥5 GΩ/km at 20°C |
Operating conditions
Degree of protection per EN 60529 | |
Cables | IP67 |
RJ45 connector | IP20, only when properly connected |
Ambient conditions
Temperature | |
Transport | -40 to 80°C |
Fixed installation | -40 to 80°C |
Flexible installation | -10 to 60°C |
Mechanical properties
Dimensions | |
Length | 0.35 m |
Diameter | 6.7 mm ±0.2 mm |
Bend radius | |
Fixed installation | ≥4x outer diameter |
Flexible installation | ≥8x outer diameter |
Weight | 0.058 kg/m |
![](/fileadmin/X20CA0E61.00035-361eaa1c.jpg)
Material number:
X20CA0E61.00035Description:
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.35 m
Certificates | Version (Date) | Download |
---|---|---|
E470046 UL POWERLINK cable | PDF / 61 KB | |
EU Declaration ACOPOSmicro | PDF / 201 KB |
Documentation | Version (Date) | Download |
---|---|---|
X20 System User´s Manual | PDF / 7 MB |