General information
Short description |
ACOPOSmulti65 fuse set: 96x fuse 10 x 38 mm, 20 A, fast-acting |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Mechanical properties
Weight | 801 g |
Material number:
8CXS000.000A-00Description:
ACOPOSremote fuse set: 96x fuse 10 x 38 mm, 20 A, fast-acting
Certificates | Version (Date) | Download |
---|---|---|
E225616 UL Certificate of Compliance ACOPOSremote | PDF / 241 KB | |
EU Declaration Servos ACOPOSremote | PDF / 180 KB | |
UK Declaration Servos ACOPOSremote | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8CXS000.000A-00 | PDF / 556 KB |