General information
RoHS-compliant | Yes |
Cooling and mounting type | Wall mounting |
Certifications | |
CE | Yes |
UKCA | Yes |
KC | Yes |
Motor holding brake connection
Terminal connection cross section | |
Flexible and fine-stranded wires | |
With wire end sleeve | 1.5 to 10 mm² |
Approbation data | |
UL/C-UL-US | 24 to 6 AWG |
CSA | 22 to 6 AWG |
Braking resistor
Continuous power depending on mounting orientation | |
Standing horizontally | 388 W |
Hanging vertically | 424 W |
Reduction of continuous power depending on ambient temperature | 7.5 W/K (starting at 40°C) |
Ohmic resistance | 50 Ω ±10% |
Max. operating voltage | 850 VDC |
Insulation voltage type test | 4,000 VAC |
Intrinsically safe | Yes (for operating voltages ≥500 VDC) |
Variant | |
RB1, RB2 | Terminals with tension spring technology |
PE | M4 threaded bolt |
Shield connection | Yes, on the connection box via high-strength cable gland |
Terminal cable outer cross section dimension of attachment cable | 9 to 16.6 mm |
Temperature model data
Thermal resistance between braking resistor and environment depending on mounting orientation | |
Standing horizontally | 1.657 K/W |
Hanging vertically | 1.517 K/W |
Thermal capacity | 30.88 Ws/K |
Max. permissible overtemperature | 683°C |
Operating conditions
Permissible mounting orientations | |
Standing horizontally | Yes |
Hanging vertically | |
Connection box, bottom | Yes |
Connection box, top | No |
Degree of protection per EN 60529 | |
Standing horizontally | IP65 |
Hanging vertically | |
Connection box, bottom | IP65 |
Connection box, top | - |
Ambient conditions
Temperature | |
Operation | -40 to 90°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Dimensions | |
Width | 124 mm |
Height | 118 mm |
Depth | 355 mm |
Weight | 2.4 kg |
Material number:
8B0W0045H000.001-1Description:
- Compact design
- High peak load capacity
- Intrinsically safe
- IP65 protection
- Optimally suited for B&R drive systems
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V6.0 HW Upgrade (8B0W0045H000.001-1) | EXE / 565 KB |
Certificates | Version (Date) | Download |
---|---|---|
ACOPOSmulti KC certificates | ZIP / 3 MB | |
EU Declaration Servos ACOPOSmulti | PDF / 219 KB | |
UK Declaration Servos ACOPOSmulti | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS User´s Manual | PDF / 49 MB | |
ACOPOSmulti User´s Manual | PDF / 302 MB | |
Datasheet 8B0W0045H000.001-1 | PDF / 732 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
ACOPOSmulti EPLAN P8 from V2.4 | EXE / 81 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8B0W0045H000.001-1 | ZIP / 3 MB |