Terminal block
Note |
Label 2: L1 L2 L3 P3 Coding N: 1100 1-row |
Number of pins | 4 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Coding | N |
Pitch | 10.16 mm |
Wire stripping length | 12 mm |
Connection cross section | |
AWG wire | 20 to 6 AWG |
Wire end sleeves with plastic covering | 0.5 to 10 mm² |
Single-wire | 0.75 to 16 mm² |
Fine-stranded wires | 0.75 to 6 mm² |
With wire end sleeves | 0.5 to 16 mm² |
Tightening torque | 1.7 to 1.8 Nm |
Tension |
>30 N (0.75 mm²) >100 N (16 mm²) |
Electrical properties
Nominal voltage | 1000 V (IEC) / 600 V (UL) |
Nominal current | 76 A (IEC) / 55 A (UL) |
Mechanical properties
Dimensions | |
Width | 40.5 mm |
Height | 27.8 mm |
Depth | 41.5 mm |
Weight | 35 g |
Material number:
8TB4104.202N-10Description:
4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 2: L1 L2 L3 PE, coding N: 1100
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8TB4104.202N-10 | PDF / 168 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8TB4104.202N-10 | ZIP / 310 KB | |
3D files STEP ACOPOSmulti terminals | ZIP / 8 MB |