Terminal block
Note |
Label 1: Numbered consecutively Coding 0: None 1-row |
Number of pins | 12 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Coding | 0 |
Pitch | 5.08 mm |
Wire stripping length | 10 mm |
Connection cross section | |
AWG wire | 30 to 12 AWG |
Wire end sleeves with plastic covering | 0.25 to 2.5 mm² |
Single-wire | 0.2 to 2.5 mm² |
Fine-stranded wires | 0.2 to 1.5 mm² |
With wire end sleeve | 0.25 to 2.5 mm² |
Tightening torque | 0.5 to 0.6 Nm |
Tension |
>10 N (0.2 mm²) >50 N (2.5 mm²) |
Electrical properties
Nominal voltage | 250 V (IEC) / 300 V (UL) |
Nominal current | 12 A (IEC) / 15 A (UL) |
Mechanical properties
Dimensions | |
Width | 61 mm |
Height | 15 mm |
Depth | 27.2 mm |
Weight | 35.2 g |
Material number:
8TB2112.2010-00Description:
12-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSmulti User´s Manual | PDF / 302 MB | |
Datasheet 8TB2112.2010-00 | PDF / 131 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8TB2112.2010-00 | ZIP / 389 KB | |
3D files STEP ACOPOSmulti terminals | ZIP / 8 MB |