General information
Short description | ACOPOSmulti fuse set: 1x fuse 10 x 38 mm, 12 A, fast-acting |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Weight | 9 g |
Material number:
8BXS004.0000-00Description:
ACOPOSmulti fuse set: 1x fuse 10 x 38 mm, 12 A, fast-acting
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BXS004.0000-00 | PDF / 120 KB |