Terminal block
Note | Nominal data per UL |
Number of pins | 4 |
Type of terminal block | Cage clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Coding | AX1 |
Pitch | 5.08 mm |
Connection cross section | |
AWG wire | 26 to 12 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.50 mm² |
Single-wire | 0.20 to 2.50 mm² |
Fine-stranded wires | 0.20 to 2.50 mm² |
With wire end sleeve | 0.20 to 2.50 mm² |
Material number:
0TB2104.4121-01Description:
Accessory terminal block, 4-pin, AX1, cage clamp terminal block 2.5 mm²
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |