General information
Module type | ACOPOS plug-in module |
B&R ID code | 0x11E9 |
Slot | Slots 2, 3 and 4 |
Power consumption | Max. 1 W |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
KC | Yes |
Inputs/Outputs
Module-side connection | 12-pin multipoint connector |
Status indicators | 24 V LED |
Configuration of digital inputs/outputs | Individually configurable as digital input or output |
Power supply
Voltage monitoring (24 V - LED) | Yes, supply voltage >18 V |
Reverse polarity protection | Yes |
Power supply | |
Minimum | 18 VDC |
Nominal | 24 VDC |
Maximum | 30 VDC |
Digital inputs
Quantity | Max. 2 |
Modulation compared to ground potential | Max. ±50 V |
Circuit | Sink |
Input current at nominal voltage | Approx. 8 mA |
Switching threshold | |
Low | <5 V |
High | >15 V |
Input voltage | |
Nominal | 24 VDC |
Maximum | 30 VDC |
Electrical isolation | |
Channel - ACOPOS | Yes |
Channel - Channel | No |
Switching delay | |
Counters | Max. 5 µs |
Digital input | Max. 55 µs (digitally filtered) |
Event counters
Signal form | Square wave pulse |
Input frequency | Max. 100 kHz |
Counter size | 16-bit |
Inputs | |
Input 1 | Counter 1 |
Input 2 | Counter 2 |
Analog inputs
Digital outputs
Quantity | Max. 2 |
Readable outputs | Yes |
Continuous current | Max. 45 mA |
Short-circuit current at 24 V (until cutoff) | Approx. 0.3 A |
Switching frequency (resistive load) | Max. 100 kHz |
Switching delay | Max. 5 µs |
Type | Push-Pull transistor outputs |
Electrical isolation | |
Output - ACOPOS | Yes |
Output - Output | No |
Switching voltage | |
Minimum | 18 VDC |
Nominal | 24 VDC |
Maximum | 30 VDC |
Protection | |
Short-circuit proof | Yes |
Overload-proof | Yes |
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
Material number:
8AC131.60-1Description:
- Mixed module for installation in ACOPOS servo drives
- 2 analog inputs with 12-bit resolution and a maximum of 2 digital inputs/outputs
- Individually switchable inputs/outputs
- Counter function
- All digital outputs can be read
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (8AC131.60-1) | EXE / 191 KB | |
V6.0 HW Upgrade (8AC131.60-1) | EXE / 551 KB |
Certificates | Version (Date) | Download |
---|---|---|
ACOPOS KC certificates | ZIP / 601 KB | |
EU Declaration Servos ACOPOS | PDF / 609 KB | |
UK Declaration Servos ACOPOS | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS User´s Manual | PDF / 49 MB | |
Datasheet 8AC131.60-1 | PDF / 762 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
ACOPOS EPLAN P8 from V2.4 | EXE / 23 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8AC131.60-1 | ZIP / 167 KB |