General information
Encoder power supply
Synchronous serial interface
Signal transmission | RS485 |
Baud rate | 6.25 Mbit/s |
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
![](/fileadmin/8AC126.60-1.right-4c9cc7aa.jpg)
Material number:
8AC126.60-1Description:
- EnDat 2.2 encoder interface for installation in ACOPOS servo drives
- Encoder monitoring
- Embedded parameter chip when used with B&R motors
- Backup battery possible
Mandatory Accessories
EnDat 2.2 cables
8BCF0005.1221B-0 | EnDat 2.2 cable, length 5 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains |
8BCF0007.1221B-0 | EnDat 2.2 cable, length 7 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains |
8BCF0010.1221B-0 | EnDat 2.2 cable, length 10 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains |
8BCF0015.1221B-0 | EnDat 2.2 cable, length 15 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains |
8BCF0020.1221B-0 | EnDat 2.2 cable, length 20 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains |
8BCF0025.1221B-0 | EnDat 2.2 cable, length 25 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains |
Optional Accessories
Battery Modules
8AXB000.0000-00 | Accessory set for 8AC126.60-1 for encoder buffering consisting of: battery module for lithium battery 3.6 V |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (8AC126.60-1) | EXE / 3 MB | |
V4.0 HW Upgrade (8AC126.60-1) | EXE / 3 MB |
Certificates | Version (Date) | Download |
---|---|---|
ACOPOS KC certificates | ZIP / 601 KB | |
E225616 UL Certificate of Compliance ACOPOS | PDF / 242 KB | |
EU Declaration Servos ACOPOS | PDF / 609 KB | |
UK Declaration Servos ACOPOS | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS User´s Manual | PDF / 49 MB | |
Datasheet 8AC126.60-1 | PDF / 1 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
ACOPOS EPLAN P8 from V2.4 | EXE / 23 MB |