General information
Module type | ACOPOS plug-in module |
B&R ID code | 0x1198 |
Slot | Slot 1 |
Power consumption | Max. 0.7 W |
Certifications | |
CE | Yes |
UL |
cULus E225616 Power conversion equipment |
KC | Yes |
Interfaces
CAN | |
Quantity | 1 |
Module-side connection | 9-pin male DSUB connector |
Status indicators | RXD/TXD LEDs |
Baud rate | 500 kbit/s |
Electrical isolation | Yes |
Max. distance | 60 m |
Network-capable | Yes |
Bus terminating resistor | Externally wired |
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
Material number:
8AC110.60-2Description:
- CAN interface for installation in ACOPOS servo drives
- For communication and configuration of ACOPOS servo drives in standard applications
- Node number configurable using switch
Optional Accessories
Certificates | Version (Date) | Download |
---|---|---|
ACOPOS KC certificates | ZIP / 601 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS User´s Manual | PDF / 49 MB | |
Datasheet 8AC110.60-2 | PDF / 1 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
ACOPOS EPLAN P8 from V2.4 | EXE / 23 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8AC110.60-2 | ZIP / 183 KB |