General information
Short description | ACOPOS P3 cover, B&R orange, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x / 8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8EI013xxSxx.xxxx-x / 8EI017xxSxx.xxxx-x |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Dimensions | |
Width | 66 mm |
Length | 320 mm |
Height | 47 mm |
Weight | 123 g |
Material number:
8EXA200.0010-00Description:
8EXA covers protect the interfaces on the front of ACOPOS P3 8EI servo drives and contribute to a uniform appearance inside the control cabinet.
ACOPOS P3 dover, B&R orange, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x /8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8EI013xxSxx.xxxx-x / 8EI017xxSxx.xxxx-xFurther information:
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Servos ACOPOS P3 | PDF / 205 KB | |
UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8EXA200.0010-00 | PDF / 75 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8EXA200.0010-00 | ZIP / 2 MB |