Motor
Nominal speed nN [rpm] | 5500 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 1.6 |
Nominal power PN [W] | 922 |
Nominal current IN [A] | 1.74 |
Stall torque M0 [Nm] | 2.04 |
Stall current I0 [A] | 2.23 |
Maximum torque Mmax [Nm] | 8.3 |
Maximum current Imax [A] | 11.2 |
Maximum speed nmax [rpm] | 8100 |
Torque constant KT [Nm/A] | 0.92 |
Voltage constant KE [V/1000 rpm] | 59 |
Stator resistance R2ph [Ω] | 10.3 |
Stator inductance L2ph [mH] | 20.1 |
Electrical time constant tel [ms] | 2 |
Thermal time constant ttherm [min] | 17 |
Moment of inertia J [kgcm2] | 0.59 |
Weight without brake m [kg] | 2.23 |
Holding brake
Holding torque of brake MBr [Nm] | 2.5 |
Mass of brake [kg] | 0.27 |
Moment of inertia of brake JBr [kgcm2] | 0.011 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1045 |
ACOPOSmulti 8BVIxxxx... | 0028 |
ACOPOS P3 8EIxxxx... | 4X5X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8JSA32.ee055ffgg-0Description:
Synchronous motor, self-cooling, size 3, length 2, nominal speed 5500 rpm
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
UK Declaration Motors Dreh-Sync | PDF / 138 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |