Short description
Accessories | X2X Link connection cable, M12, 4-pin, straight, 0.3 m |
General information
Note | Halogen-free |
Durability | Flame-retardant |
Cable cross section | |
Data lines | |
AWG | 2x 24 AWG |
mm² | 2x 0.25 mm² |
Power supply lines | |
AWG | 2x 22 AWG |
mm² | 2x 0.34 mm² |
Cable construction
Signal line | |
Shield | Pair shielding with aluminum foil |
Stranding | Twisted-pair wires |
Cable stranding | 0.35 mm² (22 AWG) with filler |
Cable shield | Tinned copper braiding, coverage >85% |
Outer jacket | |
Material | Thermoplastic polyurethane (TPU) |
Color | Violet |
Wires | |
Type |
Tinned copper ETB1 Data line: Fine stranded wire (19x 0.13 mm) Supply line: Fine stranded wire (19x 0.15 mm) |
Wire colors | |
Data lines | Blue, white |
Power supply lines | Red, black |
Wire insulation | |
Data lines | Cell polyethylene (PE) |
Power supply lines | Polypropylene (PP) |
Electrical properties
Rated voltage | 250 V |
Nominal current | Max. 4 A / Contact at 40°C |
Operating voltage | Max. 250 V |
Degree of insulation | Category II per IEC 61076-2 |
Conductor resistance |
Data line: ≤78 Ω/km Supply line: ≤55 Ω/km |
Insulation resistance | ≥100 MΩ |
Operating conditions
Degree of protection per EN 60529 | |
Connector/Coupling | IP67, only when screwed in |
Ambient conditions
Mechanical properties
Dimensions | |
Length | 0.3 m |
Diameter | 6.9 mm ±0.3 mm |
Bend radius | |
Fixed installation | ≥5x outer diameter |
Flexible installation | ≥15x outer diameter |
Drag chain data | |
Acceleration | Max. 4 m/s² |
Flex cycles | Min. 2 million |
Velocity | Max. 3 m/s |
Weight | 0.063 kg/m |
Material number:
X67CA0X01.0003Description:
X2X Link connection cable, 0.3 m
Documentation | Version (Date) | Download |
---|---|---|
X67 System User´s Manual | PDF / 6 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP X2X Link Cable X67CA0X01 | ZIP / 145 KB |