General information
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
LR | ENV1 |
KR | Yes |
ABS | Yes |
BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
Terminal block
Number of pins | 12 |
Type of terminal block | Push-in terminal |
Push-in force per contact | Typ. 10 N |
Cable type | Only copper wires (no aluminum wires!) |
Wire stripping length | 7 to 9 mm |
Connection cross section | |
Single-wire | 0.08 to 1.50 mm² / 28 to 16 AWG |
Fine-stranded wires | 0.25 to 1.50 mm² / 24 to 16 AWG |
With wire end sleeve | 0.25 to 0.75 mm² / 24 to 20 AWG |
Distance between contacts | |
Left - Right | 4.2 mm |
Above - Below | 8.25 mm |
Terminal temperature compensation | 2x Pt1000 integrated in the terminal |
Electrical properties
![](/fileadmin/X20TB1E.right-661c828f.jpg)
Material number:
X20TB1EDescription:
- Integrated terminal temperature compensation
- Tool-free wiring with push-in technology
- Simple wire release using a screwdriver
- Ability to label each terminal
- Plain text labeling also possible
- Test access for standard probes
- Can be customer-coded
The X20TB1E terminal block is equipped with two integrated PT1000 sensors. It is therefore optimally suited for internal terminal temperature compensation.
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20TB1E | PDF / 1 MB | |
X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
X20 System User´s Manual | PDF / 45 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP X20TB1E | ZIP / 3 MB |