Short description
Potential distributor module | 6x GND, 6x 5 VDC on the terminals |
General information
Encoder power supply
Quantity | 6 |
Nominal voltage | 5 VDC ±5% |
Connection type | 2-wire connections |
Additional functions |
Short-circuit monitoring Overload error starting at 200 mA |
Insulation voltage between channel and bus | 500 Veff |
Electrical properties
Electrical isolation | I/O power supply isolated from output |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 50°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
Pitch | 12.5+0.2 mm |
![](/fileadmin/X20PD0053.right-05ebccd8.jpg)
Material number:
X20PD0053Description:
- Free shunting potentials
- Monitoring the outputs
The potential distribution module provides 6x 5 VDC and 6x ground on the terminal connections. It thus offers additional wiring options for actuators or sensors. The supplied 24 VDC and status of the outputs are monitored.
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (X20PD0053) | EXE / 599 KB |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ATEX X20 | PDF / 218 KB | |
EU Declaration of conformity PLC X20 | PDF / 169 KB | |
UK Declaration PLC X20 | PDF / 151 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20PD0053 | PDF / 174 KB | |
X20 System User´s Manual | PDF / 45 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Makro-/Artikeldaten 4.0.2 (X20PD0053) | EXE / 763 KB | |
X20 EPLAN P8 from V2.4 | EXE / 160 MB |