Single-touch panels

For applications that need to be compatible with existing systems, 4:3 panels with analog resistive touch screens are also available. This makes it possible to upgrade to the latest PC platform while continuing to use HMI applications at their current resolution so that no software changes are required.

Scalable performance

The full range of Panel PC 900 processors – from the single-core Celeron up to the quad-core Core i7 – provide a versatile selection of CPU performance levels to make it the best platform for any application. Even in fanless operation, the Panel PC 900 outperforms the high-end version of its predecessor.

Panels
System units
CPU boards
Main memory
Bus units
Drives
Fan kit
Interface options
Uninterruptible power supplies
Power supply
Cables
Accessories
Operating systems

Versatile panel technology

The second generation of Automation Panels also serves as the technological basis for B&R's Panel PC devices. This modular platform strategy results in a product portfolio with extraordinary flexibility.

The core component is the panel itself, which is transformed by the Panel PC 900 system into a full-featured Panel PC with scalable processing power. Using the same front-side platform for the Panel PC and Automation Panel reduces the amount of warehouse space required for replacement parts. Custom variants using Automation Panels and Panel PCs require only a single base unit.

Highlights

  • Analog resistive single-touch screen
  • Displays from 10.4" VGA to 19" SXGA
  • Variants with keys and USB interface
  • Slim design
  • Flexible mounting
  • Gloved operation possible
  • Anti-glare glass

Compatible

The advanced design of Panel PC 900 devices provides support not only for multi-touch widescreen display systems, but also for classic 4:3 displays. Equipped with an analog resistive touch screen and display sizes up to 19", Panel PC 900 systems are fully compatible with the previous device generation with respect to the resolution and form factor of the display.

Highlights

  • Intel Core i-series processors
  • 2x Gigabit Ethernet, 2x RS232, 4x USB 3.0
  • High definition audio
  • HDD/SSD
  • 2 modular interfaces
  • Integrated UPS
  • Up to 2 PCI / PCI Express slots
  • Slim design

The Panel PC 900 is completely modular. This means that these system platforms can be individually adapted to different applications. With data storage options ranging from SSD to CFast, slots for both PCI and PCI Express, VAC power supply and an integrated UPS, there are virtually no limits to what you can do.

Display size

Resolution

Touch screen

Function keys

System keys

Front USB interface

Power supply

10.4"

VGA

Analog resistive

No

No

Yes

24 VDC / 85 to 264 VAC

10.4"

VGA

Analog resistive

Yes

No

Yes

24 VDC / 85 to 264 VAC

10.4"

VGA

Analog resistive

Yes

Yes

Yes

24 VDC / 85 to 264 VAC

10.4"

VGA

Analog resistive

Yes

Yes

Yes

24 VDC / 85 to 264 VAC

12.1"

SVGA

Analog resistive

No

No

Yes

24 VDC / 85 to 264 VAC

12.1"

XGA

Analog resistive

No

No

No

24 VDC / 85 to 264 VAC

15.0"

XGA

Analog resistive

No

No

No

24 VDC / 85 to 264 VAC

15.0"

XGA

Analog resistive

No

No

Yes

24 VDC / 85 to 264 VAC

15.0"

XGA

Analog resistive

Yes

No

Yes

24 VDC / 85 to 264 VAC

15.6"

HD

Analog resistive

No

No

No

24 VDC / 85 to 264 VAC

19.0"

SXGA

Analog resistive

No

No

Yes

24 VDC / 85 to 264 VAC

19.0"

SXGA

Analog resistive

No

No

No

24 VDC / 85 to 264 VAC

Please choose country and language

B&R Logo