General information
Number of fans 1
Speed Max. 9500 ±10% rpm
Noise level 40.2 dB(A)
Service life 70000 hours at 40°C
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
Mechanical properties
Weight Approx. 36 g
Material number:
5AC902.FA0X-00
Description:
  • 1 fan for improved heat dissipation on the bus unit
  • Simple installation and removal

This fan kit includes a fan that is installed to improve the heat dissipation of a PPC900 bus unit.

Optional Accessories
Accessories
5AC902.FI0X-00 PPC900 filter kit bus unit
Documentation Version (Date) Download
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo