General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
Housing | |
Front cover | Dyed orange plastic (similar to Pantone 144CV) |
Material | Plastic |
Dimensions | |
Width | 120.9 mm |
Height | 264 mm |
Depth | 14 mm |
Weight | Approx. 117 g |
![](/fileadmin/5AC901.FF02-00.front-5f6d833f.jpg)
Material number:
5AC901.FF02-00Description:
Front cover for 2-slot APC910 - Orange
Further information:
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (5AC901.BX02-00) | EXE / 951 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 910 Device number key | PDF / 627 KB | |
Automation PC 910 User's Manual | PDF / 101 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |