General information
Number of fans | 4 (3x 50 x 50 x 15, 1x 70 x 70 x 15) |
Speed |
Max. 5000 ±10% rpm (50 x 50 x 15) Max. 2200 ±250 rpm (70 x 70 x 15) |
Noise level |
33.5 dB(A) (50 x 50 x 15) 28.3 dB(A) (70 x 70 x 15) |
Service life |
100000 hours at 40°C (50 x 50 x 15) 100000 hours at 40°C (70 x 70 x 15) |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
Dimensions | |
Fans | |
Width |
50 mm 70 mm |
Height |
50 mm 70 mm |
Depth |
15 mm 15 mm |
Material number:
5AC901.FA02-00Description:
This fan kit includes 4 fans for improving heat dissipation on 2-slot APC910 system units.
Optional Accessories
Accessories
5AC901.FI02-00 | APC910 air filter - For 2-slot APC910 - 5 pieces |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 910 User's Manual | PDF / 101 MB |