General information
B&R ID code | 0xE6B6 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Electrical properties
Power consumption | 1 W |
Ambient conditions
Mechanical properties
Weight | 20 g |
Material number:
5ACCLI01.SDL0-000Description:
- SDL/DVI interface
- Compatible with APC2100 and APC2200
Monitor/Panel option 5ACCLI01.SDL0-000 is equipped with an interface to connect panels via SDL or DVI.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (5ACCLI01.SDL0-000) | EXE / 294 KB | |
V4.1 HW Upgrade (5ACCLI01.SDL0-000) | EXE / 238 KB |
Certificates | Version (Date) | Download |
---|---|---|
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 303 KB | |
DNV Type Approval Certificate - Automation PC 2100 | PDF / 218 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 2100 Device number key | PDF / 116 KB | |
Automation PC 2100 User's manual | PDF / 28 MB | |
Automation PC 2200 User's manual | PDF / 13 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
APC2100 Firmware Upgrade (MTCX, SDLT, SDL3T) | ZIP / 2 MB |