Short description
Communication module | 2x CAN bus |
General information
Certifications | |
CE | |
UL |
Interfaces
Interface IF1 | |
Type | CAN bus |
Variant | 4-pin multipoint plug |
Max. transfer rate | 1 Mbit/s |
Interface IF2 | |
Type | CAN bus |
Variant | 4-pin multipoint plug |
Max. transfer rate | 1 Mbit/s |
Material number:
4PP045.IF33-1Description:
PP45 interface module, 2 CAN interfaces isolated and network-capable, order 0TB704 terminal block separately.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (4PP045.IF33-1) | EXE / 391 KB | |
V3.0 HW Upgrade (4PP045.IF33-1) | EXE / 390 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4PP045.IF33-1 | PDF / 107 KB | |
PP45 User´s Manual | PDF / 10 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 4PP045.IFxx-1 | ZIP / 3 MB |