Short description
Communication module | 1x RS232 |
General information
Certifications | |
CE | |
UL |
Interfaces
Interface IF1 | |
Type | RS232 |
Variant | 9-pin DSUB plug |
Max. transfer rate | 115.2 kbit/s |
Material number:
4PP045.IF10-1Description:
PP45 interface module, 1 RS232 interface
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4PP045.IF10-1 | PDF / 81 KB | |
PP45 User´s Manual | PDF / 10 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 4PP045.IFxx-1 | ZIP / 3 MB |