General information
Operation | Control by the PLC with escape sequences (no image memory) |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
24 VDC power supply
Power consumption (typ. / max.) | 2.0 / 2.5 W |
Input voltage | |
Minimum | 5 VDC |
Nominal | 5.2 VDC |
Maximum | 5.5 VDC |
Display
Type | LCD |
Resolution | 4 x 20 characters |
Backlight | |
Type | LED backlit |
Interfaces
COM1 | |
Type | RS232 |
Variant | 9-pin male DSUB connector |
Max. baud rate | 9600 bit/s |
Electrical isolation | No |
Max. distance | 15 m / 9600 bit/s with external 24 VDC power supply |
Network-capable | No |
Keys
Function keys | 14 with LED (yellow) |
System keys | 6 |
Label | 14 soft keys using slide-in labels |
Quantity | 20 membrane keys |
Operating conditions
Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Mechanical properties
Front |
Multi-layered panel overlay with insertion slots for key labels |
Dimensions | |
Width | 153 mm |
Height | 120 mm |
Depth | 43 mm |
Weight | Approx. 500 g |
Material number:
4B1260.00-390Description:
PANELWARE compact HMI terminal HMI (escape sequences) LCD display, 4x 20 characters backlight 20 function keys 1 RS232 interface IP65 protection (front)
Further information:
Optional Accessories
Miscellaneous
4A0027.00-000 | Power supply for Compact HMI P120/P121/P125/P126, 24 VDC, 7.5 W |
4A0046.00-000 | PANELWARE set of legend strips For 10 devices 4B1260/1270.00-390 |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4B1260.00-390 | PDF / 382 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
Legend Strips template for 4B12x0.00-390 | ZIP / 19 KB |