General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
USB
Quantity 1
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (30 Mbit/s)
Current-carrying capacity Max. 500 mA
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP65
Degree of protection per UL 50 Type 4X indoor
Mechanical properties
Housing
Material Aluminum, coated
Coating White aluminum (similar to RAL 9006)
Installation Swing arm (with flange)
Dimensions
Width 280 mm
Height 259 mm
Depth 96 mm
Weight 2500 g
Material number:
5ACCMA00.0001-000
Description:
  • Protects the installed link module / system unit
  • For swing arm mounting with flange
  • USB 2.0 interface
  • IP65 protection

The mounting unit is installed on the back of the panel. It protects the installed link module / system unit, enabling IP65 protection for the complete system. The flange is installed on the mounting unit. Due to the symmetrical design of the back of the panel, it is possible to install the mounting unit in 2 directions. If a flange is selected for mounting, flange output is possible towards the top or bottom.

A USB interface is available on the side of the mounting unit for service purposes.

Optional Accessories
Flanges
5ACCFL00.0000-000 AP5000 flange - Swing arm rotary flange - For swing arm mounting unit
5ACCFL00.0100-000 AP5000 flange - Swivel-tilt flange for swing arm - For swing arm mounting unit
5ACCFL00.0200-000 AP5000 flange - Swing arm flange adapter - For Rittal - For swing arm mounting unit
Documentation Version (Date) Download
Automation Panel - AP5000 - Swing arm - Device number key PDF / 59 KB
Automation Panel 5000 User's Manual PDF / 22 MB
PPC2100 - AP5000 - Swing arm - Device number key PDF / 117 KB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCMA00.0001-000 ZIP / 4 MB

Please choose country and language

B&R Logo