General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
Material | Aluminum, coated |
Coating | White aluminum |
Dimensions | |
Height | 344 mm |
Weight | 600 g |
Material number:
5ACCHD00.215C-000Description:
Handles can be installed on the side of the panel to improve its ergonomic properties and ease of use.
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5ACCHD00.215C-000 | ZIP / 128 KB |