General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Interfaces
USB | |
Quantity | 1 |
Type | USB 2.0 |
Variant | Type A |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
Current-carrying capacity | 500 mA |
Features
Pushbuttons | |
Quantity | 2 (green, red) |
Type | RAFIX 22 FS+, 1.30.270.021/2500 (green), 1.30.270.021/2300 (red) |
Contact element | Momentary |
Selector switch | |
Quantity | 1 |
Type | RAFIX 22 FS+, 1.30.272.102/2200 |
Contact element | Maintained |
Key switch | |
Quantity | 1 |
Type | RAFIX 22 FS 1.30.255.222/0000 |
Contact element | Maintained |
Emergency stop | |
Quantity | 1 |
Type | RAFIX 22 FS+, Plus 1, 1.30.273.512/0300 |
Contact element | Maintained |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
Material | Steel sheet |
Weight | 800 g |
Material number:
5ACCKP01.156B-000Description:
AP5000 swing arm expansion option - Expansion unit - 1x emergency stop - 2x pushbutton (red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.156B/156C-000
Further information:
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.2 HW Upgrade (5ACCKP01.156B-000) | EXE / 207 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel 5000 User's Manual | PDF / 22 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5ACCKP01.156B-000 | ZIP / 2 MB |