General information
Capacity 32 GB
LEDs 1 LED (green)
MTBF >3,000,000 hours
Servicing None
Default file system None
Certifications
CE Yes
UKCA Yes
Interfaces
USB
Type USB 3.0
Connection To any USB type A interface
Transfer rate High speed (480 Mbit/s) to SuperSpeed (4 Gbit/s)
Sequential reading Max. 100 MB/s
Sequential writing Max. 50 MB/s
Endurance
MLC flash memory Yes
Data retention 10 years
Data reliability <1 unrecoverable error per 1016 bits read
Mating cycles >1500
Electrical properties
Power consumption Max. 0.66 W (In sleep mode: Max. 0.34 W)
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -55 to 95°C
Transport -55 to 95°C
Relative humidity
Operation 10 to 95%, non-condensing
Storage 10 to 95%, non-condensing
Transport 10 to 95%, non-condensing
Vibration
Operation 7 to 2000 Hz: 20 g
Storage 7 to 2000 Hz: 20 g
Transport 7 to 2000 Hz: 20 g
Shock
Operation Max. 1500 g, 0.5 ms
Storage Max. 1500 g, 0.5 ms
Transport Max. 1500 g, 0.5 ms
Mechanical properties
Dimensions
Width 16.6 mm
Length 48.6 mm
Height 7.6 mm
Weight Approx. 10 g
Material number:
5MMUSB.032G-02
Description:
USB 3.0 flash drive 32 GB MLC - Only for HMI products
Documentation Version (Date) Download
Aggregate data sheet USB mass storage devices PDF / 218 KB
Automation PC 3100 User's manual PDF / 20 MB
Automation Panel 1000 User's Manual PDF / 17 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB

Please choose country and language

B&R Logo