Terminal block
Note Mechanical removal aid
Nominal data per UL
Number of pins 10
Type of terminal block Push-in terminal block variant
Cable type Only copper wires (no aluminum wires!)
Pitch 3.5 mm
Connection cross section
AWG wire 26 to 16 AWG
Wire end sleeves with plastic covering 0.25 to 1.00 mm²
Single-wire 0.14 to 1.50 mm²
Fine-stranded wires 0.14 to 1.50 mm²
With wire end sleeve 0.25 to 1.00 mm²
Electrical properties
Nominal voltage 300 V
Nominal current 10 A / contact
Contact resistance ≤5 mΩ
Material number:
0TB710.92
Description:
Accessory terminal block, 10-pin, push-in terminal block 1.5 mm²
Documentation Version (Date) Download
Data sheet 0TB710.9x PDF / 586 KB

Please choose country and language

B&R Logo